Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000K-115-C
Part #:738541
Catalog #:USTU5000K-115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Length (in): | 3.5 in | Overall Width (in): | 2.82 in |
| Overall Height (in): | 4.75 in | Slot Width (in): | 0.69 in |
| Overall Length (in): | 6.19 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 3.938 in | Locking Collar Outside Diameter (in): | 3.2 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.06 in | Slot Spacing (in): | 4 in |
| Adjustment Slot Width (in): | 1.06 in | Adjustment Pad Height (in): | 2.88 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Inner Ring Outside Diameter (in): | 2.307 in |
| Housing Outside Diameter to Cast Square Nut Slot Face (in): | 4.38 in | Centerline to Outermost Bearing Face (in): | 1.68 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Series: | USTU |
| Static Load Rating (lb): | 29,918 lb | Bore Shape: | Straight |
| Housing Color: | Gray | Lubrication Method: | Lubrication Fitting |
| Measure Units: | Inch | Housing Style: | Take-Up Block |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | End Cap: | No |
| Component Description: | Take Up Bearing Only | Maximum Speed (RPM): | 2500 rpm |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Radial Clearance: | Standard | Platform: | USRB |
| Housing Material: | Cast Iron | Misalignment Type: | Dynamic |
| Frame Type: | Center Pull Wide Slot | Fixed/Expansion: | Fixed |
| Shaft Locking Type: | Adapter Mount | Housing Type: | Take Up, Wide Slot |
| Setscrew Torque (in-lbs): | 84 in/lbs | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 6 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000K-115-C |
General Specifications
| UPC: | 662461414224 | Weight: | 8.76 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

