Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000K-211-C
Part #:738698
Catalog #:USTU5000K-211-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Length (in): | 4.75 in | Overall Width (in): | 3.91 in |
| Overall Height (in): | 6.75 in | Overall Length (in): | 8.75 in |
| Bore Diameter (in): | 2.6875 in | Slot Width (in): | 1.81 in |
| Adjusting Screw Square Nut Seat Height (in): | 2.75 in | Slot Spacing (in): | 5.94 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.63 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Adjustment Pad Height (in): | 4.25 in | Adjustment Slot Width (in): | 1.56 in |
| Housing Outside Diameter to Cast Square Nut Slot Face (in): | 7.05 in | Centerline to Outermost Bearing Face (in): | 2.39 in |
| Length Through Bore (in): | 3.91 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Shaft Locking Type: | Adapter Mount | Fixed/Expansion: | Fixed |
| Bore Shape: | Straight | Static Load Rating (lb): | 65,610 lb |
| Rolling Element: | Spherical Roller | Component Description: | Take Up Bearing Only |
| Platform: | USRB | Housing Color: | Gray |
| Series: | USTU5000 | End Cap: | No |
| Housing Style: | Take-Up Block | Maximum Speed (RPM): | 1600 rpm |
| Lubrication Method: | Lubrication Fitting | Housing Type: | Take Up, Wide Slot |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Housing Material: | Cast Iron |
| Frame Type: | Center Pull Wide Slot | Outer Ring Land Profile: | Standard |
| Measure Units: | Inch | Misalignment Type: | Dynamic |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | USI5000K-211-C | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Size Code: | 9 | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461415917 | Weight: | 23.08 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

