Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000KE-307-C
Part #:739133
Catalog #:USTU5000KE-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Width (in): | 1.81 in | Bore Diameter (in): | 3.4375 in |
| Overall Height (in): | 7.63 in | Overall Width (in): | 4.55 in |
| Overall Length (in): | 10.44 in | Adjusting Screw Square Nut Seat Height (in): | 2.88 in |
| Slot Spacing (in): | 6.81 in | Adjustment Slot Width (in): | 1.81 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Adjustment Pad Height (in): | 4.88 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.81 in | Housing Outside Diameter to Cast Square Nut Slot Face (in): | 7.63 in |
| Centerline to Outermost Bearing Face (in): | 2.74 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Rolling Element: | Spherical Roller | Lubrication Method: | Lubrication Fitting |
| Cage Material: | Steel | Frame Type: | Center Pull Wide Slot |
| Static Load Rating (lb): | 105,628 lb | Shaft Locking Type: | Adapter Mount |
| Housing Style: | Take-Up Block | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Platform: | USRB | Maximum Speed (RPM): | 1350 rpm |
| Bore Shape: | Straight | Measure Units: | Inch |
| Series: | USTU5000 | Radial Clearance: | Standard |
| Housing Color: | Gray | Fixed/Expansion: | Expansion |
| Housing Type: | Take Up, Wide Slot | Housing Material: | Cast Iron |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Dynamic | Component Description: | Take Up Bearing Only |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Insert: | USI5000K-307-C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Size Code: | 10 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461415146 | Weight: | 40.96 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

