Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000K-215-C
Part #:739158
Catalog #:USTU5000K-215-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Width (in): | 1.81 in | Overall Height (in): | 6.75 in |
| Overall Width (in): | 3.91 in | Bore Diameter (in): | 2.9375 in |
| Slot Length (in): | 4.75 in | Overall Length (in): | 8.75 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Slot Spacing (in): | 5.94 in |
| Adjustment Slot Width (in): | 1.56 in | Adjusting Screw Clearance Hole Diameter (in): | 1.63 in |
| Adjustment Pad Height (in): | 4.25 in | Adjusting Screw Square Nut Seat Height (in): | 2.75 in |
| Housing Outside Diameter to Cast Square Nut Slot Face (in): | 7.05 in | Centerline to Outermost Bearing Face (in): | 2.39 in |
| Length Through Bore (in): | 3.91 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Housing Style: | Take-Up Block | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Rolling Element: | Spherical Roller |
| Cage Material: | Steel | Platform: | USRB |
| Measure Units: | Inch | Housing Type: | Take Up, Wide Slot |
| Fixed/Expansion: | Fixed | Lubrication Method: | Lubrication Fitting |
| End Cap: | No | Static Load Rating (lb): | 65,610 lb |
| Bore Shape: | Straight | Frame Type: | Center Pull Wide Slot |
| Maximum Speed (RPM): | 1600 rpm | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Component Description: | Take Up Bearing Only | Series: | USTU5000 |
| Housing Color: | Gray | Shaft Locking Type: | Adapter Mount |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 9 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000K-215-C |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461415443 | Weight: | 23.08 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

