Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000KE-215-C
Part #:739159
Catalog #:USTU5000KE-215-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Length (in): | 4.75 in | Overall Height (in): | 6.75 in |
| Slot Width (in): | 1.81 in | Bore Diameter (in): | 2.9375 in |
| Overall Length (in): | 8.75 in | Overall Width (in): | 3.91 in |
| Adjusting Screw Square Nut Seat Height (in): | 2.75 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Slot Spacing (in): | 5.94 in | Adjustment Slot Width (in): | 1.56 in |
| Adjustment Pad Height (in): | 4.25 in | Adjusting Screw Clearance Hole Diameter (in): | 1.63 in |
| Housing Outside Diameter to Cast Square Nut Slot Face (in): | 7.05 in | Centerline to Outermost Bearing Face (in): | 2.39 in |
| Length Through Bore (in): | 3.91 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Take Up, Wide Slot | Bore Shape: | Straight |
| Cage Material: | Steel | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Shaft Locking Type: | Adapter Mount | Frame Type: | Center Pull Wide Slot |
| Fixed/Expansion: | Expansion | Measure Units: | Inch |
| Static Load Rating (lb): | 65,610 lb | Misalignment Type: | Dynamic |
| Housing Color: | Gray | End Cap: | No |
| Platform: | USRB | Rolling Element: | Spherical Roller |
| Series: | USTU5000 | Housing Material: | Cast Iron |
| Component Description: | Take Up Bearing Only | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 1600 rpm | Outer Ring Land Profile: | Standard |
| Lubrication Method: | Lubrication Fitting | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Size Code: | 9 |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000K-215-C | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461415450 | Weight: | 23.08 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

