Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000KE-300
Part #:739254
Catalog #:USTU5000KE-300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.91 in | Overall Height (in): | 6.75 in |
| Overall Length (in): | 8.75 in | Slot Length (in): | 4.75 in |
| Slot Width (in): | 1.81 in | Bore Diameter (in): | 3 in |
| Slot Spacing (in): | 5.94 in | Adjusting Screw Square Nut Seat Height (in): | 2.75 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.63 in | Adjustment Pad Height (in): | 4.25 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Adjustment Slot Width (in): | 1.56 in |
| Housing Outside Diameter to Cast Square Nut Slot Face (in): | 7.05 in | Length Through Bore (in): | 3.91 in |
| Centerline to Outermost Bearing Face (in): | 2.39 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Spherical Roller | Component Description: | Take Up Bearing Only |
| Fixed/Expansion: | Expansion | Measure Units: | Inch |
| Radial Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Bore Shape: | Straight | Series: | USTU5000 |
| Misalignment Type: | Dynamic | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Static Load Rating (lb): | 65,610 lb | Housing Style: | Take-Up Block |
| Shaft Locking Type: | Adapter Mount | Maximum Speed (RPM): | 3000 rpm |
| Housing Material: | Cast Iron | Platform: | USRB |
| Lubrication Method: | Lubrication Fitting | End Cap: | No |
| Housing Type: | Take Up, Wide Slot | Frame Type: | Center Pull Wide Slot |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 9 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000K-300 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461417744 | Weight: | 23.08 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

