Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000KE-203
Part #:739259
Catalog #:USTU5000KE-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.25 in | Overall Length (in): | 6.81 in |
| Slot Length (in): | 3.75 in | Bore Diameter (in): | 2.1875 in |
| Overall Width (in): | 3.16 in | Slot Width (in): | 0.81 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.19 in | Adjusting Screw Square Nut Seat Height (in): | 2.25 in |
| Slot Spacing (in): | 4.5 in | Locking Collar Outside Diameter (in): | 3.5 in |
| Adjustment Pad Height (in): | 3.5 in | Adjustment Slot Width (in): | 1.19 in |
| Centerline to Outermost Bearing Face (in): | 1.98 in | Housing Outside Diameter to Cast Square Nut Slot Face (in): | 4.88 in |
| Length Through Bore (in): | 3.16 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 3750 rpm |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Rolling Element: | Spherical Roller |
| Radial Clearance: | Standard | Frame Type: | Center Pull Wide Slot |
| Platform: | USRB | Bore Shape: | Straight |
| Shaft Locking Type: | Adapter Mount | Lubrication Method: | Lubrication Fitting |
| Outer Ring Land Profile: | Standard | Fixed/Expansion: | Expansion |
| Misalignment Type: | Dynamic | Series: | USTU5000 |
| Measure Units: | Inch | Housing Type: | Take Up, Wide Slot |
| End Cap: | No | Component Description: | Take Up Bearing Only |
| Housing Color: | Gray | Static Load Rating (lb): | 34,981 lb |
| Housing Style: | Take-Up Block | Cage Material: | Steel |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 84 in/lbs |
| Bearing Insert Finish: | Black Oxide | Insert: | USI5000K-203 |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 7 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461418369 | Weight: | 10.92 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

