Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000K-203-C
Part #:739260
Catalog #:USTU5000K-203-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Width (in): | 0.81 in | Overall Width (in): | 3.16 in |
| Bore Diameter (in): | 2.1875 in | Overall Length (in): | 6.81 in |
| Overall Height (in): | 5.25 in | Slot Length (in): | 3.75 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.19 in | Adjustment Pad Height (in): | 3.5 in |
| Locking Collar Outside Diameter (in): | 3.5 in | Adjustment Slot Width (in): | 1.19 in |
| Adjusting Screw Square Nut Seat Height (in): | 2.25 in | Slot Spacing (in): | 4.5 in |
| Housing Outside Diameter to Cast Square Nut Slot Face (in): | 4.88 in | Length Through Bore (in): | 3.16 in |
| Centerline to Outermost Bearing Face (in): | 1.98 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Component Description: | Take Up Bearing Only | Platform: | USRB |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Lubrication Method: | Lubrication Fitting | Frame Type: | Center Pull Wide Slot |
| Fixed/Expansion: | Fixed | End Cap: | No |
| Housing Style: | Take-Up Block | Static Load Rating (lb): | 34,981 lb |
| Shaft Locking Type: | Adapter Mount | Rolling Element: | Spherical Roller |
| Misalignment Type: | Dynamic | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Housing Type: | Take Up, Wide Slot |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel | Series: | USTU5000 |
| Bore Shape: | Straight | Maximum Speed (RPM): | 2200 rpm |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 84 in/lbs |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 7 |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000K-203-C |
General Specifications
| UPC: | 662461418376 | Weight: | 10.92 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

