Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000K-115 MHR
Part #:739323
Catalog #:USTU5000K-115 MHR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.9375 in | Overall Height (in): | 4.75 in |
| Overall Length (in): | 6.19 in | Slot Width (in): | 0.69 in |
| Base to Center Height (in): | 3.938 in | Overall Width (in): | 2.82 in |
| Slot Length (in): | 3.5 in | Locking Collar Outside Diameter (in): | 3.2 in |
| Slot Spacing (in): | 4 in | Adjustment Slot Width (in): | 1.06 in |
| Adjustment Pad Height (in): | 2.88 in | Adjusting Screw Clearance Hole Diameter (in): | 1.06 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Centerline to Outermost Bearing Face (in): | 1.68 in |
| Inner Ring Outside Diameter (in): | 2.307 in | Housing Outside Diameter to Cast Square Nut Slot Face (in): | 4.38 in |
Technical Specifications
| Frame Type: | Center Pull Wide Slot | Housing Type: | Take Up, Wide Slot |
| Shaft Locking Type: | Adapter Mount | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Lubrication Method: | Lubrication Fitting |
| Series: | USTU | Cage Material: | Steel |
| Housing Construction: | Solid | Housing Color: | Gray |
| Radial Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Rolling Element: | Spherical Roller | Housing Style: | Take-Up Block |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Measure Units: | Inch | Component Description: | Take Up Bearing Only |
| Maximum Speed (RPM): | 4000 rpm | Misalignment Type: | Dynamic |
| Fixed/Expansion: | Fixed | End Cap: | Yes |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 29,918 lb |
| Setscrew Torque (in-lbs): | 84 in/lbs | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000K-115 |
| Size Code: | 6 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461419069 | Weight: | 8.76 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

