Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000K-207 MHR
Part #:739324
Catalog #:USTU5000K-207 MHR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 4.938 in | Slot Length (in): | 4.75 in |
| Bore Diameter (in): | 2.4375 in | Overall Width (in): | 3.6 in |
| Overall Length (in): | 7.94 in | Slot Width (in): | 1.06 in |
| Overall Height (in): | 5.88 in | Adjusting Screw Square Nut Seat Height (in): | 2.25 in |
| Slot Spacing (in): | 5.13 in | Locking Collar Outside Diameter (in): | 4.1 in |
| Adjustment Slot Width (in): | 1.31 in | Adjusting Screw Clearance Hole Diameter (in): | 1.31 in |
| Adjustment Pad Height (in): | 3.75 in | Length Through Bore (in): | 3.6 in |
| Centerline to Outermost Bearing Face (in): | 2.17 in | Housing Outside Diameter to Cast Square Nut Slot Face (in): | 5.75 in |
Technical Specifications
| Fixed/Expansion: | Fixed | Housing Type: | Take Up |
| Platform: | USRB | Maximum Speed (RPM): | 3250 rpm |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Lubrication Method: | Lubrication Fitting | Housing Color: | Gray |
| Housing Style: | Take-Up Block | Shaft Locking Type: | Adapter Mount |
| Static Load Rating (lb): | 59,535 lb | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Outer Ring Land Profile: | Standard | Component Description: | Take Up Bearing Only |
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Misalignment Type: | Dynamic | Housing Construction: | Solid |
| End Cap: | Yes | Series: | USTU5000 |
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Radial Clearance: | Standard | Setscrew Torque (in-lbs): | 84 in/lbs |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Size Code: | 8 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000K-207 |
General Specifications
| UPC: | 662461419076 | Weight: | 17.69 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

