Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTU5000-115
Part #:737380
Catalog #:USTU5000-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.9375 in | Overall Length (in): | 6.19 in |
| Overall Height (in): | 4.75 in | Overall Width (in): | 2.95 in |
| Base to Center Height (in): | 3.938 in | Slot Width (in): | 0.69 in |
| Slot Length (in): | 3.5 in | Adjusting Screw Clearance Hole Diameter (in): | 1.06 in |
| Slot Spacing (in): | 4 in | Adjusting Screw Square Nut Seat Height (in): | 1.94 in |
| Adjustment Pad Height (in): | 2.88 in | Locking Collar Outside Diameter (in): | 3 in |
| Adjustment Slot Width (in): | 1.06 in | Housing Outside Diameter to Cast Square Nut Slot Face (in): | 4.38 in |
| Inner Ring Outside Diameter (in): | 2.307 in | Centerline to Outermost Bearing Face (in): | 1.75 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Seal Type: | Felt Labyrinth Seal | Maximum Speed (RPM): | 4000 rpm |
| Frame Type: | Center Pull Wide Slot | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Housing Construction: | Solid |
| End Cap: | No | Misalignment Type: | Dynamic |
| Housing Color: | Gray | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Series: | USTU |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Component Description: | Take Up Bearing Only | Radial Clearance: | Standard |
| Housing Style: | Take-Up Block | Fixed/Expansion: | Fixed |
| Shaft Locking Type: | Single Set Collar | Housing Type: | Take Up, Wide Slot |
| Cage Material: | Steel | Housing Material: | Cast Iron |
| Setscrew Torque (in-lbs): | 300 in/lbs | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Size Code: | 6 |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | USI5000-115 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461363119 | Weight: | 8.60 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

