Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTU5000-208
Part #:737388
Catalog #:USTU5000-208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.5000 in | Base to Center Height (in): | 4.938 in |
| Overall Height (in): | 5.88 in | Overall Width (in): | 3.37 in |
| Overall Length (in): | 7.94 in | Slot Width (in): | 1.06 in |
| Slot Length (in): | 4.75 in | Slot Spacing (in): | 5.13 in |
| Adjustment Pad Height (in): | 3.75 in | Adjusting Screw Square Nut Seat Height (in): | 2.25 in |
| Adjustment Slot Width (in): | 1.31 in | Adjusting Screw Clearance Hole Diameter (in): | 1.31 in |
| Locking Collar Outside Diameter (in): | 4 in | Housing Outside Diameter to Cast Square Nut Slot Face (in): | 5.75 in |
| Length Through Bore (in): | 3.37 in | Centerline to Outermost Bearing Face (in): | 1.95 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Maximum Speed (RPM): | 3250 rpm |
| Housing Construction: | Solid | Frame Type: | Center Pull Wide Slot |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Misalignment Type: | Dynamic | End Cap: | No |
| Platform: | USRB | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Series: | USTU |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Component Description: | Take Up Bearing Only | Housing Material: | Cast Iron |
| Housing Type: | Take Up, Wide Slot | Fixed/Expansion: | Fixed |
| Shaft Locking Type: | Single Set Collar | Cage Material: | Steel |
| Radial Clearance: | Standard | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Size Code: | 8 |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-208 |
General Specifications
| UPC: | 662461366721 | Weight: | 16.55 LB |
| Packaged Length: | 8.44 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 4.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

