Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTU5000-303-C
Part #:737399
Catalog #:USTU5000-303-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 3.1875 in | Slot Width (in): | 1.81 in |
| Overall Length (in): | 10.44 in | Overall Width (in): | 4.47 in |
| Overall Height (in): | 7.63 in | Adjusting Screw Square Nut Seat Height (in): | 2.88 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Adjusting Screw Clearance Hole Diameter (in): | 1.81 in |
| Slot Spacing (in): | 6.81 in | Adjustment Pad Height (in): | 4.88 in |
| Adjustment Slot Width (in): | 1.81 in | Housing Outside Diameter to Cast Square Nut Slot Face (in): | 7.63 in |
| Length Through Bore (in): | 4.47 in | Centerline to Outermost Bearing Face (in): | 2.66 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Misalignment Type: | Dynamic |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Housing Construction: | Solid |
| Platform: | USRB | End Cap: | No |
| Rolling Element: | Spherical Roller | Static Load Rating (lb): | 105,628 lb |
| Housing Color: | Gray | Maximum Speed (RPM): | 1350 rpm |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Measure Units: | Inch | Lubrication Method: | Lubrication Fitting |
| Series: | USTU5000 | Frame Type: | Center Pull Wide Slot |
| Component Description: | Take Up Bearing Only | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Housing Style: | Take-Up Block |
| Housing Type: | Take Up | Fixed/Expansion: | Fixed |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-303-C |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 10 |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461367056 | Weight: | 41.90 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

