Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTU5000-308-C
Part #:737403
Catalog #:USTU5000-308-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 3.5000 in | Overall Height (in): | 7.63 in |
| Overall Width (in): | 4.47 in | Overall Length (in): | 10.44 in |
| Slot Width (in): | 1.81 in | Adjusting Screw Square Nut Seat Height (in): | 2.88 in |
| Adjustment Pad Height (in): | 4.88 in | Locking Collar Outside Diameter (in): | 5.31 in |
| Adjustment Slot Width (in): | 1.81 in | Adjusting Screw Clearance Hole Diameter (in): | 1.81 in |
| Slot Spacing (in): | 6.81 in | Centerline to Outermost Bearing Face (in): | 2.66 in |
| Housing Outside Diameter to Cast Square Nut Slot Face (in): | 7.63 in | Length Through Bore (in): | 4.47 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Multi-Lip Contact Seal |
| Maximum Speed (RPM): | 1350 rpm | Measure Units: | Inch |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Housing Construction: | Solid | Frame Type: | Center Pull Wide Slot |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Housing Color: | Gray | Platform: | USRB |
| End Cap: | No | Series: | USTU5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 105,628 lb |
| Component Description: | Take Up Bearing Only | Housing Style: | Take-Up Block |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Single Set Collar |
| Housing Type: | Take Up, Wide Slot | Housing Material: | Cast Iron |
| Ability to Relubricate: | Yes | Size Code: | 10 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | USI5000-308-C | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461367117 | Weight: | 38.87 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

