Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTU5000-311
Part #:737404
Catalog #:USTU5000-311
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 3.6875 in | Overall Length (in): | 11.81 in |
| Overall Height (in): | 9.44 in | Overall Width (in): | 5.19 in |
| Slot Width (in): | 2.06 in | Slot Spacing (in): | 8.63 in |
| Adjusting Screw Clearance Hole Diameter (in): | 2.19 in | Adjusting Screw Square Nut Seat Height (in): | 3.38 in |
| Locking Collar Outside Diameter (in): | 6 in | Adjustment Pad Height (in): | 5.63 in |
| Adjustment Slot Width (in): | 2.13 in | Length Through Bore (in): | 4.94 in |
| Housing Outside Diameter to Cast Square Nut Slot Face (in): | 8.57 in | Centerline to Outermost Bearing Face (in): | 2.94 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Maximum Speed (RPM): | 2250 rpm | Rolling Element: | Spherical Roller |
| Housing Construction: | Solid | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Frame Type: | Center Pull Wide Slot |
| End Cap: | No | Platform: | USRB |
| Misalignment Type: | Dynamic | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Series: | USTU5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 136,151 lb |
| Component Description: | Take Up Bearing Only | Radial Clearance: | Standard |
| Fixed/Expansion: | Fixed | Housing Type: | Take Up, Wide Slot |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Cast Iron |
| Cage Material: | Steel | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Size Code: | 11 |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | USI5000-311 | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461367421 | Weight: | 66.58 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

