Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTU5000-400-C
Part #:737409
Catalog #:USTU5000-400-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 4 in | Overall Length (in): | 11.81 in |
| Overall Width (in): | 5.19 in | Overall Height (in): | 9.44 in |
| Slot Width (in): | 2.06 in | Slot Spacing (in): | 8.63 in |
| Adjustment Pad Height (in): | 5.63 in | Adjusting Screw Square Nut Seat Height (in): | 3.38 in |
| Locking Collar Outside Diameter (in): | 6 in | Adjusting Screw Clearance Hole Diameter (in): | 2.19 in |
| Adjustment Slot Width (in): | 2.13 in | Housing Outside Diameter to Cast Square Nut Slot Face (in): | 8.57 in |
| Centerline to Outermost Bearing Face (in): | 2.94 in | Length Through Bore (in): | 4.94 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Multi-Lip Contact Seal |
| Maximum Speed (RPM): | 1200 rpm | Measure Units: | Inch |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Housing Construction: | Solid | Frame Type: | Center Pull Wide Slot |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | End Cap: | No |
| Platform: | USRB | Series: | USTU5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 136,151 lb |
| Component Description: | Take Up Bearing Only | Housing Type: | Take Up, Wide Slot |
| Radial Clearance: | Standard | Housing Style: | Take-Up Block |
| Fixed/Expansion: | Fixed | Cage Material: | Steel |
| Housing Material: | Cast Iron | Shaft Locking Type: | Single Set Collar |
| Ability to Relubricate: | Yes | Size Code: | 11 |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000-400-C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461367476 | Weight: | 63.97 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

