Sealmaster Mounted Ductile Iron Four Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USBFF5000K-207-C
Part #:737949
Catalog #:USBFF5000K-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.7 in | Overall Length (in): | 9.09 in |
| Housing Width (in): | 4.88 in | Bore Diameter (in): | 2.4375 in |
| Foot Height (in): | 0.75 in | Overall Height (in): | 4.88 in |
| Bolt Size (in): | 5/8 in | Locking Collar Outside Diameter (in): | 4.1 in |
| Housing Outside Diameter (in): | 5.69 in | Centerline to Bolt Hole Center (in): | 3.75 in |
| Bolt Spacing Width (in): | 3 in | Bolt Spacing (in): | 1.75 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Pilot Configuration: | No Pilot | Shaft Locking Type: | Adapter Mount |
| Bore Shape: | Straight | Housing Type: | Flange, Bracket, Four Bolt |
| Static Load Rating (lb): | 59,535 lb | Housing Color: | Black |
| Platform: | USRB | Rolling Element: | Spherical Roller |
| Maximum Speed (RPM): | 1750 rpm | Series: | USBFF5000 |
| Fixed/Expansion: | Fixed | Measure Units: | Inch |
| Radial Clearance: | Standard | Lubrication Method: | Lubrication Fitting |
| Housing Material: | Ductile Iron | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel | Misalignment Type: | Dynamic |
| Housing Style: | Flange Block | End Cap: | No |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Insert: | USI5000K-207-C |
| Size Code: | 8 | Housing Coating: | POWDER COATED |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461415757 | Weight: | 17.40 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

