Sealmaster Mounted Ductile Iron Four Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USBFF5000KE-207-C
Part #:737950
Catalog #:USBFF5000KE-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 4.88 in | Overall Height (in): | 4.88 in |
| Overall Length (in): | 9.09 in | Overall Width (in): | 3.7 in |
| Foot Height (in): | 0.75 in | Bolt Size (in): | 5/8 in |
| Bore Diameter (in): | 2.4375 in | Locking Collar Outside Diameter (in): | 4.1 in |
| Housing Outside Diameter (in): | 5.69 in | Bolt Spacing (in): | 1.75 in |
| Bolt Spacing Width (in): | 3 in | Centerline to Bolt Hole Center (in): | 3.75 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Static Load Rating (lb): | 59,535 lb | Bore Shape: | Straight |
| Misalignment Type: | Dynamic | Housing Style: | Flange Block |
| End Cap: | No | Series: | USBFF5000 |
| Measure Units: | Inch | Shaft Locking Type: | Adapter Mount |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Rolling Element: | Spherical Roller |
| Radial Clearance: | Standard | Platform: | USRB |
| Housing Type: | Flange, Bracket, Four Bolt | Lubrication Method: | Lubrication Fitting |
| Fixed/Expansion: | Expansion | Maximum Speed (RPM): | 1750 rpm |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Housing Material: | Ductile Iron |
| Cage Material: | Steel | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000K-207-C | Bearing Insert Finish: | Black Oxide |
| Housing Coating: | POWDER COATED | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Size Code: | 8 |
General Specifications
| UPC: | 662461415764 | Weight: | 17.40 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

