Sealmaster Mounted Ductile Iron Four Bolt Flange Bracket Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USBFF5000E-207-C
Part #:737371
Catalog #:USBFF5000E-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Overall Width (in): | 3.48 in | Housing Width (in): | 4.88 in |
| Overall Length (in): | 9.09 in | Foot Height (in): | 0.75 in |
| Overall Height (in): | 4.88 in | Housing Outside Diameter (in): | 5.69 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Spacing Width (in): | 3 in |
| Centerline to Bolt Hole Center (in): | 3.75 in | Centerline to Outermost Bearing Face (in): | 2.16 in |
| Bolt Spacing (in): | 1.75 in |
Technical Specifications
| Measure Units: | Inch | Maximum Speed (RPM): | 1750 rpm |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Seal Type: | Multi-Lip Contact Seal | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| End Cap: | No | Misalignment Type: | Dynamic |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Series: | USBFF5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Housing Type: | Flange, Bracket, Four Bolt | Fixed/Expansion: | Expansion |
| Cage Material: | Steel | Radial Clearance: | Standard |
| Housing Material: | Ductile Iron | Housing Style: | Flange Block |
| Shaft Locking Type: | Single Set Collar | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000-207-C |
| Max Operating Temperature (F): | 220 °F | Size Code: | 8 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | POWDER COATED |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461363096 | Weight: | 16.20 LB |
| Packaged Length: | 12.38 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 3.56 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

