Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000K-207
Part #:737453
Catalog #:USFBE5000K-207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to Inner Ring (in): | 3.7 in | Overall Length (in): | 6.75 in |
| Foot Height (in): | 1 in | Housing Width (in): | 6.75 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Overall Width (in): | 6.75 in | Locking Collar Outside Diameter (in): | 4.1 in |
| Bolt Circle (in): | 7.594 in | Bolt Spacing (in): | 5.38 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Shaft Locking Type: | Adapter Mount | Maximum Speed (RPM): | 3250 rpm |
| Rolling Element: | Spherical Roller | Misalignment Type: | Dynamic |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Measure Units: | Inch | Housing Material: | Ductile Iron |
| Housing Type: | Flange, Four Bolt | Series: | USFBE5000 |
| Lubrication Method: | Lubrication Fitting | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| End Cap: | No | Static Load Rating (lb): | 59,535 lb |
| Housing Style: | Flange Block | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Bore Shape: | Straight | Cage Material: | Steel |
| Platform: | USRB | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000K-207 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 8 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461414002 | Weight: | 20.01 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

