Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000KE-215-C
Part #:737861
Catalog #:USFBE5000KE-215-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.63 in | Bore Diameter (in): | 2.9375 in |
| Bolt Size (in): | 3/4 in | Housing Width (in): | 7.63 in |
| Foot Height (in): | 1.06 in | Overall Height to Inner Ring (in): | 4.02 in |
| Overall Length (in): | 7.63 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Spacing (in): | 6 in | Bolt Circle (in): | 8.484 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| End Cap: | No | Housing Type: | Flange, Four Bolt |
| Outer Ring Land Profile: | Standard | Rolling Element: | Spherical Roller |
| Housing Style: | Flange Block | Measure Units: | Inch |
| Static Load Rating (lb): | 65,610 lb | Shaft Locking Type: | Adapter Mount |
| Fixed/Expansion: | Expansion | Bore Shape: | Straight |
| Maximum Speed (RPM): | 1600 rpm | Platform: | USRB |
| Series: | USFBE5000 | Housing Material: | Ductile Iron |
| Lubrication Method: | Lubrication Fitting | Misalignment Type: | Dynamic |
| Radial Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Pilot Configuration: | No Pilot | Housing Color: | Gray |
| Cage Material: | Steel | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Size Code: | 9 |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000K-215-C |
General Specifications
| UPC: | 662461412954 | Weight: | 18.70 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

