Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000KE-207-C
Part #:737951
Catalog #:USFBE5000KE-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.75 in | Bore Diameter (in): | 2.4375 in |
| Foot Height (in): | 1 in | Overall Height to Inner Ring (in): | 3.7 in |
| Overall Width (in): | 6.75 in | Housing Width (in): | 6.75 in |
| Bolt Size (in): | 5/8 in | Locking Collar Outside Diameter (in): | 4.1 in |
| Bolt Circle (in): | 7.594 in | Bolt Spacing (in): | 5.38 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Fixed/Expansion: | Expansion | Bore Shape: | Straight |
| Housing Style: | Flange Block | Static Load Rating (lb): | 59,535 lb |
| End Cap: | No | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Housing Material: | Ductile Iron |
| Maximum Speed (RPM): | 1750 rpm | Lubrication Method: | Lubrication Fitting |
| Platform: | USRB | Cage Material: | Steel |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Pilot Configuration: | No Pilot |
| Misalignment Type: | Dynamic | Housing Type: | Flange, Four Bolt |
| Shaft Locking Type: | Adapter Mount | Series: | USFBE5000 |
| Radial Clearance: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000K-207-C | Size Code: | 8 |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461415733 | Weight: | 20.01 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

