Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000K-115
Part #:738132
Catalog #:USFBE5000K-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 5.5 in | Overall Length (in): | 5.5 in |
| Overall Width (in): | 5.5 in | Overall Height to Inner Ring (in): | 3.13 in |
| Foot Height (in): | 0.88 in | Bore Diameter (in): | 1.9375 in |
| Bolt Size (in): | 1/2 in | Locking Collar Outside Diameter (in): | 3.2 in |
| Length Through Bore (in): | 2.88 in | Bolt Spacing (in): | 4.38 in |
| Bolt Circle (in): | 6.188 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Cage Material: | Steel | Fixed/Expansion: | Fixed |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Color: | Gray |
| Static Load Rating (lb): | 29,918 lb | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Housing Type: | Flange, Four Bolt | Platform: | USRB |
| Housing Style: | Flange Block | Maximum Speed (RPM): | 4000 rpm |
| Housing Material: | Ductile Iron | End Cap: | No |
| Series: | USFBE5000 | Measure Units: | Inch |
| Lubrication Method: | Lubrication Fitting | Shaft Locking Type: | Adapter Mount |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Radial Clearance: | Standard | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 6 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000K-115 |
General Specifications
| UPC: | 662461414408 | Weight: | 11.98 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

