Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000K-211
Part #:738179
Catalog #:USFBE5000K-211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.63 in | Overall Height to Inner Ring (in): | 4.02 in |
| Overall Width (in): | 7.63 in | Foot Height (in): | 1.06 in |
| Housing Width (in): | 7.63 in | Bolt Size (in): | 3/4 in |
| Bore Diameter (in): | 2.6875 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Circle (in): | 8.484 in | Bolt Spacing (in): | 6 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Radial Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Pilot Configuration: | No Pilot | Series: | USFBE5000 |
| Fixed/Expansion: | Fixed | Outer Ring Land Profile: | Standard |
| Shaft Locking Type: | Adapter Mount | Static Load Rating (lb): | 65,610 lb |
| Housing Color: | Gray | End Cap: | No |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Housing Type: | Flange, Four Bolt | Maximum Speed (RPM): | 3000 rpm |
| Cage Material: | Steel | Housing Material: | Ductile Iron |
| Housing Style: | Flange Block | Lubrication Method: | Lubrication Fitting |
| Bore Shape: | Straight | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000K-211 |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Size Code: | 9 |
General Specifications
| UPC: | 662461416136 | Weight: | 18.70 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

