Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000K-307
Part #:738249
Catalog #:USFBE5000K-307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.59 in | Housing Width (in): | 8.63 in |
| Overall Width (in): | 8.63 in | Bore Diameter (in): | 3.4375 in |
| Bolt Size (in): | 3/4 in | Overall Height to Inner Ring (in): | 4.68 in |
| Foot Height (in): | 1.25 in | Overall Length (in): | 8.63 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Inner Ring Outside Diameter (in): | 4.168 in |
| Bolt Circle (in): | 9.906 in | Bolt Spacing (in): | 7 in |
| Housing Cast Face to Outermost Bearing Face (in): | 1.06 in | Length Through Bore (in): | 5.5 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Shaft Locking Type: | Adapter Mount | Maximum Speed (RPM): | 2500 rpm |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| End Cap: | No | Housing Style: | Flange Block |
| Measure Units: | Inch | Housing Color: | Gray |
| Series: | USFBE5000 | Pilot Configuration: | No Pilot |
| Housing Material: | Ductile Iron | Bore Shape: | Straight |
| Lubrication Method: | Lubrication Fitting | Fixed/Expansion: | Fixed |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Housing Type: | Flange, Four Bolt |
| Radial Clearance: | Standard | Platform: | USRB |
| Static Load Rating (lb): | 105,628 lb | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Insert: | USI5000K-307 |
| Vibration Frequency Outer Ring Defect: | 0.1444 cps | Vibration Frequency Roller Spin: | 0.1205 cps |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (C): | 105 °C | Size Code: | 10 |
| Vibration Frequency Inner Ring Defect: | 0.1889 cps | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461414651 | Weight: | 42.73 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

