Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000K-303
Part #:738307
Catalog #:USFBE5000K-303
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 3.1875 in | Bolt Size (in): | 3/4 in |
| Housing Width (in): | 8.63 in | Overall Length (in): | 8.63 in |
| Foot Height (in): | 1.25 in | Overall Height (in): | 4.59 in |
| Overall Width (in): | 8.63 in | Overall Height to Inner Ring (in): | 4.68 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Inner Ring Outside Diameter (in): | 4.168 in |
| Bolt Circle (in): | 9.906 in | Length Through Bore (in): | 5.5 in |
| Housing Cast Face to Outermost Bearing Face (in): | 1.06 in | Bolt Spacing (in): | 7 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| End Cap: | No | Static Load Rating (lb): | 105,628 lb |
| Fixed/Expansion: | Fixed | Outer Ring Land Profile: | Standard |
| Housing Style: | Flange Block | Platform: | USRB |
| Pilot Configuration: | No Pilot | Radial Clearance: | Standard |
| Misalignment Type: | Dynamic | Lubrication Method: | Lubrication Fitting |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 2500 rpm |
| Housing Color: | Gray | Bore Shape: | Straight |
| Housing Material: | Ductile Iron | Series: | USFBE5000 |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Cage Material: | Steel | Housing Type: | Flange, Four Bolt |
| Shaft Locking Type: | Adapter Mount | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Vibration Frequency Outer Ring Defect: | 0.1444 cps |
| Size Code: | 10 | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Vibration Frequency Inner Ring Defect: | 0.1889 cps | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000K-303 | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.1205 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461413098 | Weight: | 42.73 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

