Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000K-308
Part #:738313
Catalog #:USFBE5000K-308
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 8.63 in | Overall Width (in): | 8.63 in |
| Foot Height (in): | 1.25 in | Overall Height to Inner Ring (in): | 4.68 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.5000 in |
| Overall Height (in): | 4.59 in | Overall Length (in): | 8.63 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Inner Ring Outside Diameter (in): | 4.168 in |
| Bolt Circle (in): | 9.906 in | Length Through Bore (in): | 5.5 in |
| Housing Cast Face to Outermost Bearing Face (in): | 1.06 in | Bolt Spacing (in): | 7 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Lubrication Method: | Lubrication Fitting | Housing Type: | Flange, Four Bolt |
| Misalignment Type: | Dynamic | Housing Color: | Gray |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Series: | USFBE5000 | Platform: | USRB |
| Radial Clearance: | Standard | Static Load Rating (lb): | 105,628 lb |
| Rolling Element: | Spherical Roller | Outer Ring Land Profile: | Standard |
| End Cap: | No | Housing Material: | Ductile Iron |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Adapter Mount |
| Maximum Speed (RPM): | 2500 rpm | Cage Material: | Steel |
| Measure Units: | Inch | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Vibration Frequency Inner Ring Defect: | 0.1889 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.1205 cps |
| Vibration Frequency Outer Ring Defect: | 0.1444 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Insert: | USI5000K-308 | Size Code: | 10 |
General Specifications
| UPC: | 662461413227 | Weight: | 41.01 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

