Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000KE-211-C
Part #:738651
Catalog #:USFBE5000KE-211-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.6875 in | Foot Height (in): | 1.06 in |
| Overall Width (in): | 7.63 in | Overall Height to Inner Ring (in): | 4.02 in |
| Overall Length (in): | 7.63 in | Housing Width (in): | 7.63 in |
| Bolt Size (in): | 3/4 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Spacing (in): | 6 in | Bolt Circle (in): | 8.484 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Lubrication Method: | Lubrication Fitting | Fixed/Expansion: | Expansion |
| Radial Clearance: | Standard | Platform: | USRB |
| Static Load Rating (lb): | 65,610 lb | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Series: | USFBE5000 | Rolling Element: | Spherical Roller |
| End Cap: | No | Bore Shape: | Straight |
| Housing Material: | Ductile Iron | Measure Units: | Inch |
| Maximum Speed (RPM): | 1600 rpm | Shaft Locking Type: | Adapter Mount |
| Housing Color: | Gray | Housing Type: | Flange, Four Bolt |
| Pilot Configuration: | No Pilot | Cage Material: | Steel |
| Housing Style: | Flange Block | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000K-211-C | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 9 | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461416174 | Weight: | 18.70 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

