Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000K-115-C
Part #:739137
Catalog #:USFBE5000K-115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.88 in | Housing Width (in): | 5.5 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 5.5 in |
| Overall Height to Inner Ring (in): | 3.13 in | Overall Width (in): | 5.5 in |
| Bore Diameter (in): | 1.9375 in | Locking Collar Outside Diameter (in): | 3.2 in |
| Bolt Spacing (in): | 4.38 in | Length Through Bore (in): | 2.88 in |
| Bolt Circle (in): | 6.188 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Lubrication Method: | Lubrication Fitting | Pilot Configuration: | No Pilot |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| Housing Type: | Flange, Four Bolt | Housing Material: | Ductile Iron |
| End Cap: | No | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Radial Clearance: | Standard |
| Cage Material: | Steel | Shaft Locking Type: | Adapter Mount |
| Housing Style: | Flange Block | Platform: | USRB |
| Static Load Rating (lb): | 29,918 lb | Series: | USFBE5000 |
| Fixed/Expansion: | Fixed | Bore Shape: | Straight |
| Maximum Speed (RPM): | 2500 rpm | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Housing Color: | Gray | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000K-115-C |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Size Code: | 6 |
General Specifications
| UPC: | 662461415351 | Weight: | 11.98 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

