Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000KE-115
Part #:739138
Catalog #:USFBE5000KE-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Bolt Size (in): | 1/2 in |
| Foot Height (in): | 0.88 in | Housing Width (in): | 5.5 in |
| Overall Height to Inner Ring (in): | 3.13 in | Overall Width (in): | 5.5 in |
| Bore Diameter (in): | 1.9375 in | Locking Collar Outside Diameter (in): | 3.2 in |
| Bolt Spacing (in): | 4.38 in | Length Through Bore (in): | 2.88 in |
| Bolt Circle (in): | 6.188 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 29,918 lb |
| End Cap: | No | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Platform: | USRB | Fixed/Expansion: | Expansion |
| Maximum Speed (RPM): | 4000 rpm | Housing Type: | Flange, Four Bolt |
| Radial Clearance: | Standard | Rolling Element: | Spherical Roller |
| Cage Material: | Steel | Housing Style: | Flange Block |
| Measure Units: | Inch | Housing Color: | Gray |
| Pilot Configuration: | No Pilot | Shaft Locking Type: | Adapter Mount |
| Series: | USFBE5000 | Housing Material: | Ductile Iron |
| Bore Shape: | Straight | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 6 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Insert: | USI5000K-115 | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461415368 | Weight: | 11.98 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

