Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000KE-215
Part #:739147
Catalog #:USFBE5000KE-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to Inner Ring (in): | 4.02 in | Foot Height (in): | 1.06 in |
| Overall Width (in): | 7.63 in | Bolt Size (in): | 3/4 in |
| Housing Width (in): | 7.63 in | Overall Length (in): | 7.63 in |
| Bore Diameter (in): | 2.9375 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Spacing (in): | 6 in | Bolt Circle (in): | 8.484 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Housing Material: | Ductile Iron | Pilot Configuration: | No Pilot |
| Misalignment Type: | Dynamic | Maximum Speed (RPM): | 3000 rpm |
| Lubrication Method: | Lubrication Fitting | Radial Clearance: | Standard |
| Static Load Rating (lb): | 65,610 lb | Housing Style: | Flange Block |
| Shaft Locking Type: | Adapter Mount | Housing Type: | Flange, Four Bolt |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Housing Color: | Gray |
| Fixed/Expansion: | Expansion | Series: | USFBE5000 |
| Measure Units: | Inch | Platform: | USRB |
| End Cap: | No | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 9 | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000K-215 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461415498 | Weight: | 18.70 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

