Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000KE-300-C
Part #:739231
Catalog #:USFBE5000KE-300-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.06 in | Overall Length (in): | 7.63 in |
| Overall Width (in): | 7.63 in | Bore Diameter (in): | 3 in |
| Bolt Size (in): | 3/4 in | Overall Height to Inner Ring (in): | 4.02 in |
| Housing Width (in): | 7.63 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Circle (in): | 8.484 in | Bolt Spacing (in): | 6 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Static Load Rating (lb): | 65,610 lb | Lubrication Method: | Lubrication Fitting |
| Bore Shape: | Straight | Housing Color: | Gray |
| Series: | USFBE5000 | Shaft Locking Type: | Adapter Mount |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Fixed/Expansion: | Expansion |
| Housing Material: | Ductile Iron | Maximum Speed (RPM): | 1600 rpm |
| Radial Clearance: | Standard | End Cap: | No |
| Platform: | USRB | Pilot Configuration: | No Pilot |
| Misalignment Type: | Dynamic | Housing Type: | Flange, Four Bolt |
| Outer Ring Land Profile: | Standard | Measure Units: | Inch |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Size Code: | 9 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | USI5000K-300-C |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461417416 | Weight: | 18.70 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

