Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000KE-203-C
Part #:739277
Catalog #:USFBE5000KE-203-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to Inner Ring (in): | 3.34 in | Overall Width (in): | 6.19 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 1 in | Housing Width (in): | 6.19 in |
| Overall Length (in): | 6.19 in | Locking Collar Outside Diameter (in): | 3.5 in |
| Bolt Spacing (in): | 4.88 in | Bolt Circle (in): | 6.891 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Pilot Configuration: | No Pilot | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Housing Material: | Ductile Iron | Series: | USFBE5000 |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Maximum Speed (RPM): | 2200 rpm | Housing Style: | Flange Block |
| Lubrication Method: | Lubrication Fitting | Misalignment Type: | Dynamic |
| Housing Type: | Flange, Four Bolt | Housing Color: | Gray |
| Shaft Locking Type: | Adapter Mount | Fixed/Expansion: | Expansion |
| Measure Units: | Inch | Static Load Rating (lb): | 34,981 lb |
| Cage Material: | Steel | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Radial Clearance: | Standard |
| End Cap: | No | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Size Code: | 7 |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000K-203-C |
General Specifications
| UPC: | 662461418536 | Weight: | 16.02 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

