Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFBE5000KE-203
Part #:739278
Catalog #:USFBE5000KE-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to Inner Ring (in): | 3.34 in | Foot Height (in): | 1 in |
| Housing Width (in): | 6.19 in | Bore Diameter (in): | 2.1875 in |
| Overall Width (in): | 6.19 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 6.19 in | Locking Collar Outside Diameter (in): | 3.5 in |
| Bolt Spacing (in): | 4.88 in | Bolt Circle (in): | 6.891 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Lubrication Method: | Lubrication Fitting | Cage Material: | Steel |
| Rolling Element: | Spherical Roller | Series: | USFBE5000 |
| Pilot Configuration: | No Pilot | Platform: | USRB |
| Misalignment Type: | Dynamic | Maximum Speed (RPM): | 3750 rpm |
| Radial Clearance: | Standard | Fixed/Expansion: | Expansion |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Housing Color: | Gray | Measure Units: | Inch |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Shaft Locking Type: | Adapter Mount |
| End Cap: | No | Static Load Rating (lb): | 34,981 lb |
| Housing Material: | Ductile Iron | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000K-203 |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 7 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461418543 | Weight: | 16.02 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

