Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFBE5000-207
Part #:738504
Catalog #:USFBE5000-207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Overall Height to Inner Ring (in): | 3.48 in | Overall Width (in): | 6.75 in |
| Housing Width (in): | 6.75 in | Overall Length (in): | 6.75 in |
| Overall Height (in): | 3.48 in | Foot Height (in): | 1 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Spacing (in): | 5.38 in |
| Length Through Bore (in): | 3.38 in | Bolt Circle (in): | 7.594 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Maximum Speed (RPM): | 3250 rpm | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Housing Construction: | Solid |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | USRB |
| Housing Color: | Gray | Series: | USFBE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Single Set Collar |
| Housing Type: | Flange, Four Bolt | Cage Material: | Steel |
| Radial Clearance: | Standard | Housing Style: | Flange Block |
| Housing Material: | Ductile Iron | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 8 | Insert: | USI5000-207 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461365144 | Weight: | 19.43 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

