Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFBE5000-303-C
Part #:738517
Catalog #:USFBE5000-303-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.1875 in |
| Overall Height (in): | 4.59 in | Housing Width (in): | 8.63 in |
| Foot Height (in): | 1.25 in | Overall Height to Inner Ring (in): | 4.52 in |
| Overall Length (in): | 8.63 in | Overall Width (in): | 8.63 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Bolt Circle (in): | 9.906 in |
| Housing Cast Face to Outermost Bearing Face (in): | 1.06 in | Inner Ring Outside Diameter (in): | 4.168 in |
| Length Through Bore (in): | 4.47 in | Bolt Spacing (in): | 7 in |
Technical Specifications
| Bore Shape: | Straight | Maximum Speed (RPM): | 1350 rpm |
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Platform: | USRB | Housing Color: | Gray |
| Misalignment Type: | Dynamic | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | USFBE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 105,628 lb |
| Housing Style: | Flange Block | Fixed/Expansion: | Fixed |
| Radial Clearance: | Standard | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Housing Material: | Ductile Iron |
| Housing Type: | Flange, Four Bolt | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 660 in/lbs |
| Vibration Frequency Roller Spin: | 0.1205 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000-303-C | Max Operating Temperature (F): | 220 °F |
| Size Code: | 10 | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.1889 cps | Vibration Frequency Outer Ring Defect: | 0.1444 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461365274 | Weight: | 40.34 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

