Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFBE5000-400
Part #:738526
Catalog #:USFBE5000-400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 4 in |
| Foot Height (in): | 1.25 in | Housing Width (in): | 9.5 in |
| Overall Width (in): | 9.5 in | Overall Length (in): | 9.5 in |
| Overall Height (in): | 5.08 in | Overall Height to Inner Ring (in): | 5.08 in |
| Locking Collar Outside Diameter (in): | 6 in | Inner Ring Outside Diameter (in): | 4.5 in |
| Bolt Spacing (in): | 7.59 in | Length Through Bore (in): | 4.94 in |
| Housing Cast Face to Outermost Bearing Face (in): | 1.39 in | Bolt Circle (in): | 10.75 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Spherical Roller |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Maximum Speed (RPM): | 2250 rpm | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Housing Construction: | Solid |
| Housing Color: | Gray | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Platform: | USRB | Series: | USFBE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 136,151 lb |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Housing Style: | Flange Block | Housing Type: | Flange, Four Bolt |
| Fixed/Expansion: | Fixed | Housing Material: | Ductile Iron |
| Cage Material: | Steel | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.1351 cps | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
| Size Code: | 11 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Vibration Frequency Roller Spin: | 0.1088 cps | Insert: | USI5000-400 |
| Vibration Frequency Inner Ring Defect: | 0.1816 cps | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461365366 | Weight: | 49.66 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

