Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFBE5000E-115-C
Part #:738551
Catalog #:USFBE5000E-115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.9375 in |
| Overall Height to Inner Ring (in): | 3.19 in | Overall Height (in): | 3.19 in |
| Foot Height (in): | 0.88 in | Overall Length (in): | 5.5 in |
| Housing Width (in): | 5.5 in | Overall Width (in): | 5.5 in |
| Locking Collar Outside Diameter (in): | 3 in | Length Through Bore (in): | 2.88 in |
| Bolt Spacing (in): | 4.38 in | Bolt Circle (in): | 6.188 in |
Technical Specifications
| Bore Shape: | Straight | Maximum Speed (RPM): | 2500 rpm |
| Seal Type: | Multi-Lip Contact Seal | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Housing Construction: | Solid |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| End Cap: | No | Housing Color: | Gray |
| Misalignment Type: | Dynamic | Series: | USFBE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Shaft Locking Type: | Single Set Collar | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Housing Material: | Ductile Iron |
| Fixed/Expansion: | Expansion | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Insert: | USI5000-115-C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 6 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461365397 | Weight: | 10.20 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

