Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFBE5000E-203
Part #:738554
Catalog #:USFBE5000E-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Overall Height (in): | 3.31 in | Overall Width (in): | 6.19 in |
| Housing Width (in): | 6.19 in | Foot Height (in): | 1 in |
| Overall Height to Inner Ring (in): | 3.31 in | Overall Length (in): | 6.19 in |
| Locking Collar Outside Diameter (in): | 3.25 in | Length Through Bore (in): | 3.13 in |
| Bolt Spacing (in): | 4.88 in | Bolt Circle (in): | 6.891 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | Maximum Speed (RPM): | 3750 rpm |
| Measure Units: | Inch | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Housing Base: | Solid |
| Housing Construction: | Solid | Housing Color: | Gray |
| End Cap: | No | Platform: | USRB |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| Series: | USFBE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 34,981 lb | Housing Style: | Flange Block |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Expansion |
| Cage Material: | Steel | Housing Material: | Ductile Iron |
| Housing Type: | Flange, Four Bolt | Radial Clearance: | Standard |
| Bolt Hole Shape: | Round Hole | Ability to Relubricate: | Yes |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-203 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Size Code: | 7 |
General Specifications
| UPC: | 662461365427 | Weight: | 12.30 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

