Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFBE5000E-203-C
Part #:738555
Catalog #:USFBE5000E-203-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Housing Width (in): | 6.19 in | Overall Height to Inner Ring (in): | 3.31 in |
| Overall Height (in): | 3.31 in | Overall Width (in): | 6.19 in |
| Foot Height (in): | 1 in | Overall Length (in): | 6.19 in |
| Locking Collar Outside Diameter (in): | 3.25 in | Bolt Spacing (in): | 4.88 in |
| Length Through Bore (in): | 3.13 in | Bolt Circle (in): | 6.891 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Maximum Speed (RPM): | 3750 rpm | Seal Type: | Multi-Lip Contact Seal |
| Rolling Element: | Spherical Roller | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Misalignment Type: | Dynamic | Housing Color: | Gray |
| End Cap: | No | Series: | USFBE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 34,981 lb |
| Housing Style: | Flange Block | Fixed/Expansion: | Expansion |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Ductile Iron |
| Cage Material: | Steel | Radial Clearance: | Standard |
| Housing Type: | Flange, Four Bolt | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000-203-C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 7 | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461365434 | Weight: | 15.15 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

