Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFBE5000E-300
Part #:738566
Catalog #:USFBE5000E-300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3 in |
| Foot Height (in): | 1.06 in | Overall Length (in): | 7.63 in |
| Overall Height to Inner Ring (in): | 3.98 in | Overall Height (in): | 3.98 in |
| Overall Width (in): | 7.63 in | Housing Width (in): | 7.63 in |
| Locking Collar Outside Diameter (in): | 4.53 in | Bolt Spacing (in): | 6 in |
| Length Through Bore (in): | 3.88 in | Bolt Circle (in): | 8.484 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Measure Units: | Inch | Maximum Speed (RPM): | 3000 rpm |
| Seal Type: | Felt Labyrinth Seal | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Housing Color: | Gray | Misalignment Type: | Dynamic |
| Platform: | USRB | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | USFBE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Housing Style: | Flange Block | Fixed/Expansion: | Expansion |
| Housing Material: | Ductile Iron | Housing Type: | Flange, Four Bolt |
| Radial Clearance: | Standard | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Insert: | USI5000-300 |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 9 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461365540 | Weight: | 24.40 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

