Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Collar Mount Lock - USRB5528AE-415
Part #:739807
Catalog #:USRB5528AE-415
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 12 in | Base to Center Height (in): | 6 in |
| Bore Diameter (in): | 4.9375 in | Base Width (in): | 5.88 in |
| Foot Height (in): | 2.38 in | Bolt Size (in): | 1 in |
| Overall Length (in): | 19.69 in | Overall Width (in): | 7.42 in |
| Locking Collar Outside Diameter (in): | 7.2 in | Bolt Spacing (in): | 16.51 in |
| Bolt Spacing Min (in): | 15.63 in | Length Through Bore (in): | 7.42 in |
| Bolt Spacing Max (in): | 17.38 in | Base Length (in): | 19.69 in |
Technical Specifications
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 158,816 lb |
| Maximum Speed (RPM): | 1750 rpm | Housing Construction: | Split |
| Outer Ring Land Profile: | Standard | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | End Cap: | No |
| Static Load Rating (lb): | 247,307 lb | Misalignment Type: | Dynamic |
| Seal Type: | Felt Labyrinth Seal | Housing Color: | Gray |
| Platform: | USRB | Series: | USRB5500 |
| Lubrication Method: | Lubrication Fitting | Housing Type: | Pillow Block, Four Bolt |
| Housing Style: | Pillow Block | Shaft Locking Type: | Adapter Mount |
| Radial Clearance: | Standard | Housing Material: | Ductile Iron |
| Cage Material: | Steel | Fixed/Expansion: | Expansion |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Insert: | USI5000AE-415 | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 13 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461371978 | Weight: | 158.39 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 7.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

