Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBF5515KE-207-C
Part #:737958
Catalog #:USRBF5515KE-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 6.13 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 11.25 in | Base to Center Height (in): | 3.25 in |
| Bore Diameter (in): | 2.4375 in | Overall Width (in): | 4 in |
| Foot Height (in): | 1.13 in | Base Width (in): | 3.13 in |
| Locking Collar Outside Diameter (in): | 4.1 in | Bolt Spacing (in): | 9.13 in |
| Centerline to Outermost Bearing Face (in): | 2.44 in | Bolt Spacing Min (in): | 8.63 in |
| Bolt Spacing Max (in): | 9.63 in | Bolt Spacing Width (in): | 1.88 in |
| Base Length (in): | 11.25 in |
Technical Specifications
| Housing Construction: | Split | Seal Type: | Multi-Lip Contact Seal |
| Misalignment Type: | Dynamic | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Maximum Speed (RPM): | 1750 rpm | Housing Color: | Gray |
| Shaft Locking Type: | Adapter Mount | Housing Material: | Ductile Iron |
| Lubrication Method: | Lubrication Fitting | Bore Shape: | Straight |
| Series: | USRBF5500 | Rolling Element: | Spherical Roller |
| Housing Style: | Pillow Block | Measure Units: | Inch |
| Fixed/Expansion: | Expansion | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Radial Clearance: | Standard |
| Cage Material: | Steel | Housing Type: | Pillow Block, Four Bolt |
| Static Load Rating (lb): | 59,535 lb | End Cap: | No |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 8 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Insert: | USI5000K-207-C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461415658 | Weight: | 25.96 LB |
| Packaged Length: | 6.81 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 12.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

