Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5544K-715
Part #:737960
Catalog #:USRB5544K-715
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 8.75 in | Foot Height (in): | 3.75 in |
| Overall Height (in): | 19.63 in | Base to Center Height (in): | 9.5 in |
| Bolt Size (in): | 1 1/2 in | Overall Length (in): | 32.75 in |
| Overall Width (in): | 10.65 in | Bore Diameter (in): | 7.9375 in |
| Locking Collar Outside Diameter (in): | 12.5 in | Bolt Spacing Min (in): | 24.75 in |
| Bolt Spacing (in): | 26.31 in | Bolt Spacing Max (in): | 27.88 in |
| Centerline to Outermost Bearing Face (in): | 6.27 in | Length Through Bore (in): | 10.65 in |
| Base Length (in): | 32.75 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Split |
| Rolling Element: | Spherical Roller | Misalignment Type: | Dynamic |
| Lubrication Method: | Lubrication Fitting | End Cap: | No |
| Bore Shape: | Straight | Housing Type: | Pillow Block, Four Bolt |
| Maximum Speed (RPM): | 1100 rpm | Outer Ring Land Profile: | Standard |
| Radial Clearance: | Standard | Housing Style: | Pillow Block |
| Housing Material: | Ductile Iron | Fixed/Expansion: | Fixed |
| Series: | USRB5500 | Shaft Locking Type: | Adapter Mount |
| Static Load Rating (lb): | 587,106 lb | Cage Material: | Steel |
| Housing Color: | Gray | Platform: | USRB |
| Radial Dynamic Load Capacity (lb): | 363,818 lb | Measure Units: | Inch |
| Ability to Relubricate: | Yes | Insert: | USI5000K-715 |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Size Code: | 715 |
General Specifications
| UPC: | 662461418598 | Weight: | 642.92 LB |
| Packaged Length: | 32.75 IN | Packaged Width: | 11.53 IN |
| Packaged Height: | 19.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

