Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5544KE-715
Part #:737961
Catalog #:USRB5544KE-715
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 3.75 in | Overall Length (in): | 32.75 in |
| Base to Center Height (in): | 9.5 in | Overall Height (in): | 19.63 in |
| Base Width (in): | 8.75 in | Bore Diameter (in): | 7.9375 in |
| Overall Width (in): | 10.65 in | Bolt Size (in): | 1 1/2 in |
| Locking Collar Outside Diameter (in): | 12.5 in | Bolt Spacing Min (in): | 24.75 in |
| Centerline to Outermost Bearing Face (in): | 6.27 in | Bolt Spacing (in): | 26.31 in |
| Base Length (in): | 32.75 in | Length Through Bore (in): | 10.65 in |
| Bolt Spacing Max (in): | 27.88 in |
Technical Specifications
| Housing Construction: | Split | Measure Units: | Inch |
| Platform: | USRB | Radial Dynamic Load Capacity (lb): | 363,818 lb |
| Housing Style: | Pillow Block | Bore Shape: | Straight |
| Shaft Locking Type: | Adapter Mount | Housing Type: | Pillow Block, Four Bolt |
| Seal Type: | Felt Labyrinth Seal | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Fixed/Expansion: | Expansion | Housing Color: | Gray |
| Series: | USRB5500 | Cage Material: | Steel |
| Static Load Rating (lb): | 587,106 lb | Maximum Speed (RPM): | 1100 rpm |
| Radial Clearance: | Standard | Lubrication Method: | Lubrication Fitting |
| Rolling Element: | Spherical Roller | Housing Material: | Ductile Iron |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 715 | Insert: | USI5000K-715 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461418604 | Weight: | 642.92 LB |
| Packaged Length: | 32.75 IN | Packaged Width: | 11.53 IN |
| Packaged Height: | 19.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

