Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5536K-608
Part #:737962
Catalog #:USRB5536K-608
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 3 in | Bore Diameter (in): | 6.5000 in |
| Overall Width (in): | 8.52 in | Overall Length (in): | 26.75 in |
| Bolt Size (in): | 1 in | Base Width (in): | 7.13 in |
| Base to Center Height (in): | 7.5 in | Overall Height (in): | 15.94 in |
| Bolt Spacing Width (in): | 4.63 in | Centerline to Outermost Bearing Face (in): | 5.41 in |
| Bolt Spacing Min (in): | 20.88 in | Base Length (in): | 26.75 in |
| Length Through Bore (in): | 8.52 in | Bolt Spacing (in): | 22.26 in |
| Bolt Spacing Max (in): | 23.63 in |
Technical Specifications
| Static Load Rating (lb): | 498,544 lb | Misalignment Type: | Dynamic |
| Shaft Locking Type: | Adapter Mount | Radial Clearance: | Standard |
| Fixed/Expansion: | Fixed | Rolling Element: | Spherical Roller |
| Housing Material: | Ductile Iron | Cage Material: | Steel |
| Housing Style: | Pillow Block | Series: | USRB5500 |
| Radial Dynamic Load Capacity (lb): | 334,229 lb | Outer Ring Land Profile: | Standard |
| Lubrication Method: | Lubrication Fitting | Seal Type: | Felt Labyrinth Seal |
| Housing Color: | Gray | Platform: | USRB |
| Housing Type: | Pillow Block, Four Bolt | Housing Construction: | Split |
| Measure Units: | Inch | Bore Shape: | Straight |
| End Cap: | No | Maximum Speed (RPM): | 1500 rpm |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Size Code: | 16 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USRB5536K-608 | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461420249 | Weight: | 403.04 LB |
| Packaged Length: | 28.00 IN | Packaged Width: | 10.27 IN |
| Packaged Height: | 16.56 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

