Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5538K-700
Part #:737963
Catalog #:USRB5538K-700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 16.56 in | Foot Height (in): | 3.13 in |
| Base to Center Height (in): | 7.875 in | Overall Length (in): | 28 in |
| Overall Width (in): | 9.16 in | Bore Diameter (in): | 7 in |
| Bolt Size (in): | 1 1/4 in | Base Width (in): | 7.5 in |
| Bolt Spacing (in): | 23.01 in | Length Through Bore (in): | 9.16 in |
| Bolt Spacing Max (in): | 24.38 in | Base Length (in): | 28 in |
| Centerline to Outermost Bearing Face (in): | 5.41 in | Bolt Spacing Width (in): | 4.5 in |
| Bolt Spacing Min (in): | 21.63 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Outer Ring Land Profile: | Standard | Housing Style: | Pillow Block |
| Housing Color: | Gray | Shaft Locking Type: | Adapter Mount |
| Housing Material: | Ductile Iron | Radial Clearance: | Standard |
| Bore Shape: | Straight | Housing Construction: | Split |
| Fixed/Expansion: | Fixed | Series: | USRB5500 |
| Housing Type: | Pillow Block, Four Bolt | Static Load Rating (lb): | 498,544 lb |
| End Cap: | No | Radial Dynamic Load Capacity (lb): | 334,229 lb |
| Misalignment Type: | Dynamic | Rolling Element: | Spherical Roller |
| Maximum Speed (RPM): | 1500 rpm | Cage Material: | Steel |
| Platform: | USRB | Lubrication Method: | Lubrication Fitting |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Size Code: | 16 |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000K-700 | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461420058 | Weight: | 403.04 LB |
| Packaged Length: | 28.00 IN | Packaged Width: | 10.27 IN |
| Packaged Height: | 16.56 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

