Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBF5517K-215
Part #:738210
Catalog #:USRBF5517K-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3.5 in | Overall Height (in): | 7.13 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.9375 in |
| Overall Width (in): | 3.91 in | Overall Length (in): | 13 in |
| Foot Height (in): | 1.25 in | Base to Center Height (in): | 3.75 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Bolt Spacing Max (in): | 11 in |
| Bolt Spacing (in): | 10.44 in | Base Length (in): | 13 in |
| Centerline to Outermost Bearing Face (in): | 2.69 in | Bolt Spacing Width (in): | 2.13 in |
| Bolt Spacing Min (in): | 9.88 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Split |
| Shaft Locking Type: | Adapter Mount | Bore Shape: | Straight |
| Fixed/Expansion: | Fixed | Lubrication Method: | Lubrication Fitting |
| Maximum Speed (RPM): | 3000 rpm | Housing Material: | Ductile Iron |
| Platform: | USRB | Radial Clearance: | Standard |
| Housing Style: | Pillow Block | Static Load Rating (lb): | 65,610 lb |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Measure Units: | Inch |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Series: | USRBF5500 | Housing Color: | Gray |
| Housing Type: | Pillow Block, Four Bolt | End Cap: | No |
| Rolling Element: | Spherical Roller | Misalignment Type: | Dynamic |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Size Code: | 9 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000K-215 | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461413692 | Weight: | 23.08 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

