Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5544K-800
Part #:738294
Catalog #:USRB5544K-800
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 32.75 in | Base to Center Height (in): | 9.5 in |
| Bolt Size (in): | 1 1/2 in | Bore Diameter (in): | 8 in |
| Base Width (in): | 8.75 in | Overall Height (in): | 19.63 in |
| Foot Height (in): | 3.75 in | Overall Width (in): | 10.65 in |
| Locking Collar Outside Diameter (in): | 12.5 in | Bolt Spacing (in): | 26.31 in |
| Bolt Spacing Max (in): | 27.88 in | Base Length (in): | 32.75 in |
| Length Through Bore (in): | 10.65 in | Centerline to Outermost Bearing Face (in): | 6.27 in |
| Bolt Spacing Min (in): | 24.75 in |
Technical Specifications
| Shaft Locking Type: | Adapter Mount | Housing Style: | Pillow Block |
| Housing Color: | Gray | Measure Units: | Inch |
| Misalignment Type: | Dynamic | Static Load Rating (lb): | 587,106 lb |
| Housing Material: | Ductile Iron | Cage Material: | Steel |
| Lubrication Method: | Lubrication Fitting | Maximum Speed (RPM): | 1100 rpm |
| Series: | USRB5500 | Outer Ring Land Profile: | Standard |
| Radial Clearance: | Standard | Fixed/Expansion: | Fixed |
| Radial Dynamic Load Capacity (lb): | 363,818 lb | Housing Construction: | Split |
| Housing Type: | Pillow Block, Four Bolt | Platform: | USRB |
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| End Cap: | No | Bore Shape: | Straight |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 800 | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000K-800 |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461420034 | Weight: | 642.92 LB |
| Packaged Length: | 32.75 IN | Packaged Width: | 11.53 IN |
| Packaged Height: | 19.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

