Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5544K-715-C
Part #:738701
Catalog #:USRB5544K-715-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 8.75 in | Foot Height (in): | 3.75 in |
| Bolt Size (in): | 1 1/2 in | Bore Diameter (in): | 7.9375 in |
| Overall Width (in): | 10.65 in | Overall Height (in): | 19.63 in |
| Overall Length (in): | 32.75 in | Base to Center Height (in): | 9.5 in |
| Locking Collar Outside Diameter (in): | 12.5 in | Base Length (in): | 32.75 in |
| Centerline to Outermost Bearing Face (in): | 6.27 in | Length Through Bore (in): | 10.65 in |
| Bolt Spacing Min (in): | 24.75 in | Bolt Spacing Max (in): | 27.88 in |
| Bolt Spacing (in): | 26.31 in |
Technical Specifications
| Housing Construction: | Split | Seal Type: | Multi-Lip Contact Seal |
| Maximum Speed (RPM): | 750 rpm | Housing Material: | Ductile Iron |
| Lubrication Method: | Lubrication Fitting | Bore Shape: | Straight |
| Housing Color: | Gray | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Series: | USRB5500 |
| Measure Units: | Inch | Shaft Locking Type: | Adapter Mount |
| Static Load Rating (lb): | 587,106 lb | Rolling Element: | Spherical Roller |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Fixed/Expansion: | Fixed | Housing Type: | Pillow Block, Four Bolt |
| Misalignment Type: | Dynamic | End Cap: | No |
| Platform: | USRB | Radial Dynamic Load Capacity (lb): | 363,818 lb |
| Ability to Relubricate: | Yes | Size Code: | 715 |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000K-715-C |
General Specifications
| UPC: | 662461416037 | Weight: | 642.92 LB |
| Packaged Length: | 32.75 IN | Packaged Width: | 11.53 IN |
| Packaged Height: | 19.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

